Air solenoid valve VUVS-L20-P53C-MD-G18-F7-1C1

575268

GTIN: 4052568223953

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, closed
Normal nominal flow rate (normalized to DIN 1343)
700 l/min
Pneumatic connection 1
G1/8
Pneumatic working port
G1/8
Actuation type
Electrical