Air solenoid valve VUVS-L30-P53U-MD-G38-F8-1C1

575625

GTIN: 4052568261627

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, pressurized
Normal nominal flow rate (normalized to DIN 1343)
1600 l/min
Pneumatic connection 1
G3/8
Pneumatic working port
G3/8
Actuation type
Electrical