Stopper cylinder DFSP-40-20-PS-PA

576126

GTIN: 4052568224905

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Permissible impact force on the advanced piston rod
5540 N
Stroke
20 mm
Position sensing
Via proximity switch