Push-in fitting NPQH-D-G18-Q8-P10

578340

GTIN: 4052568060435

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 8 mm
Operating pressure for entire temperature range
-0.95 bar - 20 bar
Ambient temperature
0 °C - 150 °C
Nominal width
6 mm