Push-in T-connector NPQH-T-Q14-E-P10

578385

GTIN: 4052568060886

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
for pneumatic tubing outside diameter 14 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 14 mm
Operating pressure for entire temperature range
-0.95 bar - 20 bar
Ambient temperature
0 °C - 150 °C
Nominal width
12 mm