Compact cylinder ADN-12-60-I-P-A

604883

GTIN: 4052568407315

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
68 N
Stroke
60 mm
Cushioning
Elastic cushioning rings/pads at both ends