Solenoid coil VACN-N-A1-3A-EX2-N

8029138

GTIN: 4052568280420

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - As per DIN EN 175301-803
Type of mounting
With knurled nut
Coil characteristics
230 V AC: 50 Hz, initial power 6.9 VA, holding power 4.1 VA - 230 V AC: 60 Hz, initial power 5.4 VA, holding power 3.3 VA
Degree of protection
IP65