Distributor NEDY-L2R1-V1-M8G3-U-0.3L-M12G4-5R

8035484

GTIN: 4052568284657

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Structural design
Y-distributor with cables at both ends
Cable length 1
5 m
Cable length 2
0.3 m
Degree of protection
IP65 - IP68 - IP69K
Current rating at 40° C
3 A