Pressure sensor SPAN-B2R-M5F-PNLK-PNVBA-L1

8035540

GTIN: 4052568284800

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pressure measuring range initial value
-1 bar
Pressure measuring range end value
1 bar
Switching element function
N/C contact/N/O contact, switchable
Pneumatic connection
Internal thread M5
Analog output
0 - 10 V - 4 - 20 mA - 1 - 5 V