Distributor NEDY-L2R1-V1-C1W4L-U-0.3L-M12G4-5R
8035784
GTIN: 4052568285142
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Structural design
Y-distributor with cables at both ends
Cable length 1
5 m
Cable length 2
0.3 m
Degree of protection
IP65 - IP67
Current rating at 40° C
4 A

