Plastic tubing PFAN-3X0,5-NT

8061167

GTIN: 4052568295646

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
3 mm
Inside diameter
2.3 mm
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-20 °C - 150 °C