Quarter turn actuator DFPD-N-40-RP-90-RS30-F04-R3-EP

8066440

GTIN: 4052568443955

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/8 NPT
Torque at nominal operating pressure and 0° swivel angle
14 Nm
Swivel angle
90 deg
Flange hole pattern
F04
Shaft connection
T11