Quarter turn actuator DFPD-N-40-RP-90-RS60-F0507-R3-EP

8066443

GTIN: 4052568443986

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/8 NPT
Torque at nominal operating pressure and 0° swivel angle
28 Nm
Swivel angle
90 deg
Flange hole pattern
F0507
Shaft connection
T14