Quarter turn actuator DFPD-N-900-RP-90-RS60-F14

8068933

GTIN: 4052568444914

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/4 NPT
Torque at nominal operating pressure and 0° swivel angle
593.5 Nm
Swivel angle
90 deg
Flange hole pattern
F14
Shaft connection
T36