Quarter turn actuator DFPD-N-900-RP-90-RD-F14-R3-EP

8068934

GTIN: 4052568444921

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/4 NPT
Torque at nominal operating pressure and 0° swivel angle
842 Nm
Swivel angle
90 deg
Flange hole pattern
F14
Shaft connection
T36