Vacuum suction cup OGVM-80-G-N-G14F

8073833

GTIN: 4052568300760

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
80 mm
Suction cup shape
Round bell-shaped
Holding force at nominal operating pressure
220 N
Suction cup material
NBR