Compact cylinder AEN-S-32-5-I-P
8076512
GTIN: 4052568461164
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
439 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/pads at both ends



