Compact cylinder AEN-S-10-10-A-A

8080585

GTIN: 4052568447403

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
10 mm
Theoretical force at 6 bar, advancing
41.7 N
Stroke
10 mm
Cushioning
No cushioning