Stopper cylinder DFST-63-30-D-Y4-A-G2

8085908

GTIN: 4052568456344

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Permissible impact force on the advanced piston rod
5000 N
Stroke
30 mm
Position sensing
Via proximity switch