Bus node CTEU-VN
8087559
GTIN: 4052568451608
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
DC operating voltage range
18 V - 30 V
Intrinsic current consumption at nominal operating voltage
Type. 65 mA
Fieldbus interface, protocol
VARAN
Degree of protection
IP65 - IP67
