Stopper cylinder DFST-50-30-D-Y4-A-S-G2
8090411
GTIN: 4052568456542
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
50 mm
Permissible impact force on the advanced piston rod
3000 N
Stroke
30 mm
Position sensing
Via proximity switch


