Compact cylinder ADN-S-63-15-A-P

8092131

GTIN: 4052568826383

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/pads at both ends