Compact cylinder AEN-S-63-25-A-P

8092145

GTIN: 4052568826420

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/pads at both ends