Twin cylinder DGTZ-GF-16-100-P-A

8100579

GTIN: 4052568470661

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
242 N
Stroke
100 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch