Quarter turn actuator DFPD-160-RP-90-RS45-F07-R3-C-VDE2
8102839
GTIN: 4052568455552
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
88.4 Nm
Swivel angle
90 deg
Flange hole pattern
F07
Shaft connection
T22




