Quarter turn actuator DFPD-N-300-RP-90-RS60-F10-R3-C

8102856

GTIN: 4052568455712

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/4 NPT
Torque at nominal operating pressure and 0° swivel angle
221 Nm
Swivel angle
90 deg
Flange hole pattern
F10
Shaft connection
T22