Quarter turn actuator DFPD-N-1200-RP-90-RS45-F14-R3-C

8102901

GTIN: 4052568456061

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/4 NPT
Torque at nominal operating pressure and 0° swivel angle
608.6 Nm
Swivel angle
90 deg
Flange hole pattern
F14
Shaft connection
T36