Parallel gripper EHPS-16-A-LK

8103809

GTIN: 4052568458867

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaw
10 mm
Position sensing
With Hall sensor - With integrated linear potentiometer - Via IO-Link® interface
Electrical connection
5-pin - Cable with plug - M12x1
Maximum torque on gripper jaw, Mx static
7 Nm