Angle seat valve VZXA-A-TS6-40-M6-B1T-15.5-K-75-20-PR-PM
8111587
GTIN: 4052568576646
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Cable connection
Threaded sleeve G1 1/2 as per DIN ISO 228
Flow rate Kv
34.5 m³/h
Medium pressure
0 bar - 15.5 bar
Degree of protection
IP65 - IP67




