Angle seat valve VZXA-B-TS6-50-M2-B1T-5.6-K-75-20-PM

8111597

GTIN: 4052568576707

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G2 as per DIN ISO 228
Flow rate Kv
38.8 m³/h
Medium pressure
0 bar - 5.6 bar
Degree of protection
IP65 - IP67