Guided drive DFM-50-200-P-A-GF-F1A

8118933

GTIN: 4052568570316

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
200 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch