Compact cylinder ADN-S-25-30-A-P-A-F1A

8142831

GTIN: 4052568571160

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
30 mm
Cushioning
Elastic cushioning rings/pads at both ends