Push-in fitting NPQE-DK-G18-Q8-F1A-P10

8144601

GTIN: 4052568581169

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 8 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal width
5 mm