Push-in connector NPQE-D-Q8-Q6-F1A-P10

8158790

GTIN: 4052568599171

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
for pneumatic tubing outside diameter 8 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal width
5.3 mm