Flow sensor SFAB-600U-HQ10-PNLK-PNVBA-M12

8162832

GTIN: 4052568594749

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Flow characteristic curve, end value
600 l/min
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4] - Carbon dioxide - Nitrogen
Operating pressure
0 bar - 10 bar
Pneumatic connection
For pneumatic tubing outside diameter 10 mm