Standards-based cylinder DSBC-40-400-D3-PPSA-N3
8165583
GTIN: 4052568597863
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
400 mm
Cushioning
Self-adjusting pneumatic end-position cushioning




