Standards-based cylinder DSBC-100-200-D3-PPSA-N3
8165688
GTIN: 4052568598396
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 6 bar, advancing
4712 N
Stroke
200 mm
Cushioning
Self-adjusting pneumatic end-position cushioning




