Vacuum generator VN-05-H-T3-PQ2-VQ2-RO1-F1A

8187682

GTIN: 4052568634728

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.45 mm
Max. vacuum
88 %
Max. suction rate with respect to atmosphere
6.2 l/min