Push-in L-fitting NPQO-L-G38-Q10-P5
8203310
GTIN: 4052568659424
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection 1
External thread G3/8
Pneumatic connection 2
for pneumatic tubing outside diameter 10 mm
Nominal width
8 mm
Ambient temperature
0 °C - 60 °C


