Suction cup with connection OGVN-20-A-U-M5-F

8204815

GTIN: 4052568929770

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
20 mm
Suction cup shape
round protective bellows 1.5-fold
Holding force at nominal operating pressure
14 N
Suction cup material
PUR