Round cylinder DPRA-N-2"-5-UB-N

8217889

GTIN: 4052568787394

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
2"
Stroke
127 mm
Cushioning
No cushioning