Push-in fitting NPQM-D-G38-Q8-P10-G2

8226842

GTIN: 4052568776893

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G3/8
Pneumatic connection 2
for pneumatic tubing outside diameter 8 mm
Operating pressure for entire temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal width
6 mm