Quarter turn actuator DFPD-E-18-RP-90-RS30-F04

8249019

GTIN: 4052568811693

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
6.7 Nm
Swivel angle
90 deg
Flange hole pattern
F04
Shaft connection
T11