Hit enter to search or ESC to close

Precision pressure regulators MS-LRP

Learn more about Precision pressure regulators MS-LRP
Filter
Filter
2 Results

Selection Guide

MS6-LRP

The MS6-LRP precision pressure regulator has a very low hysteresis. It is available in the four pressure regulation ranges 0.2 bar, 4 bar, 7 bar and 12 bar as well as pneumatically operated up to 12 bar. In size MS6, the grid dimension is 62 mm. It can be selected with the threaded connections G1/4", G3/8" and G1/2" as well as via the sub-base up to G3/4". Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 5,000 L/min.

MS6N-LRP

The MS6N-LRP precision pressure regulator has a very low hysteresis. It is available in the four pressure regulation ranges 0.2 bar, 4 bar, 7 bar and 12 bar as well as pneumatically operated up to 12 bar. In size MS6, the grid dimension is 62 mm.It can be selected with the threaded connections NPT1/4", NPT3/8" and NPT1/2" as well as via the sub-base up to NPT3/4". Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 5,000 L/min.