Hardware List

Part no. - 5237644
Type - 60E-CB-MMLT51IO
Designation - Automation system
Further Information - Operating Instructions

Part no. - 8155214
Type - CDPX-X-B-W-7
Designation - Operator unit
Further Information - Application Note – CDPX - Designer Studio 2.0

Part no. - 1371245
Type - ELGA-TB-RF-70
Designation - Toothed belt axis
Further Information - Operating instructions

Part no. - 5242197
Type - EMMT-AS-60-S-LS-RM
Designation - Servomotor
Further Information - Operating instructions

Part no. - 2297686
Type - EMGA-60-P-G3-EAS-60
Designation - Gearbox
Further Information - Operating instructions

Part no. - 5340819
Type - CMMT-AS-C2-3A-EC-S1
Designation - Servo drive
Further Information - Application Note – Commissioning of CMMT-AS in FAS with CPX-E-CEC

Part no. - 558043
Type - MUE-70/80
Designation - Profile mounting
Further Information - Operating instructions

Part no. - 1456616
Type - EAMM-A-N38-60H
Designation - Axial kit
Further Information - Operating instructions

Part no. - 569926
Type - 34P-LK-SPCQ-U6D-5MPFTM+H
Designation - Valve manifold
Further Information - Operating instructions

Software List

Name - Festo Field Device Tool -FFT
Version - V2.10.5.198
Link - Maintenance of Ethernet based devices by Festo

Name - Festo Automation Suite – FAS
Version - 2.7.0.752
Link - Parameterisation, programming and maintenance of electronic devices by Festo

Name - CMMT-AS Plug in for FAS
Version - 2.7.0.578
Link - Plug-in for the configuration and parametrization of the servo drive CMMT-AS

Name - CPX-E Plugin for FAS
Version - 2.5.0.46
Link - Festo Automation Suite – Plug in

Name - CDPX Target Support Package
Version - v3.5.7.159
Link - CDPX Package for CoDeSys V3

Name - CMMT-AS Package / Refer to Directory
Version - 3.5.16.48
Link - CMMT-AS Package for CodeSys

Name - Function Block – CodeSys – CMMT-AS
Version - 3.5.16.48
Link - PtP function blocks for Codesys 3.5

Name - EtherCAT XML – CMMT-AS
Version - V031.0.7.10
Link - Device Description Files

Name - Designer Studio
Version - V4.5.0.224
Link - Festo Designer Studio for CDPX-HMI

Name - Programming Software – CodeSys
Link - CODESYS Provided by Festo

Name - Target Support Package CodeSys
Link - Controller CPX-E-CEC-C1 (5226780)

Servo drive (CMMT)

Electrical Installation

1. Connections X1A

  • Apply controlled or operating voltage – 24VDC to Pins 9-12 – Required for Operation
  • Install PE/FE connection for Earth Grounding

Disclaimer

This post is provided solely for the purpose of offering setup assistance and general guidance. It is important to note that the ultimate responsibility for ensuring the overall safety and proper functionality of the machine lies with the System Integrator / End User. It is crucial to exercise caution, adhere to proper safety protocols, and consult relevant experts or professionals when necessary.

Although Festo employees will be contributing to this blog, please note this is not the official Festo support channel. For more timely technical support please reach out to your regional Festo support channel and/or consult user manuals and relevant documentation.