Interchangeable Inch Cylinders

Standardized mounting interface dimensions enable products made by different manufacturers to be directly interchanged without any modifications. The interface dimensions may be based on an Industry Standard such as NFPA or just based on an informal precedent set by a commonly used product in the market.

DPRA – Round inch cylinder

Expansive range of sizes and options to meet most simple automation applications, and flexible to be modified for special application requirements.

Highlights

  • Bore sizes 3/4" to 3"
  • Common configurations are stocked for fast delivery
  • 303 stainless steel piston rod
  • 304 stainless steel body
  • Low friction U-cup seals
  • Premium lubrication for maintenance free performance
  • Optional bumpers and air cushioning
  • Optional stainless steel end caps
  • Flexibility for specials (food grade grease, Delrin or stainless end caps, and much more)
  • Made in the USA

Download Interchangeable inch round air cylinder PSI

Learn more

DSNB – NFPA cylinder

Flexible design with a comprehensive range of options and mounting styles, interchangeable as per NFPA specification.

Highlights

  • Bore sizes 1.5” to 6”
  • Comprehensive range of options and NFPA mounting styles
  • Anodized aluminum body and end caps
  • Extra-long rod bearing made from a non-metallic composite supports heavy loads
  • Simple bearing cartridge replacement without disassembly of cylinder
  • Flexibility for Specials
    • Mounting options
    • Larger bore sizes
    • Different materials (ex: stainless steel)
    • Stop tubes
    • Rod locks
    • … and much more
  • Made in the USA

Download DSNB Interchangeable cylinder PSI

Learn more

DSNA – NFPA cylinder

Corrosion resistant and robust design with a wide range of options and mounting styles, interchangeable as per NFPA specification.

Highlights

  • Bore sizes 1.5” to 4”
  • Adjustable air cushions and magnetic piston standard
  • 303 stainless steel, hard chrome-plated piston rod
  • Anodized aluminum body and end caps
  • Stainless steel tie rods
  • Low friction Nitrile seals
  • Made in the USA

Download NFPA interchange cylinder PSI

Learn more

DPCB – Compact cylinder

Compact, short stroke actuator with corrosion resistant design with low friction operation enabling long, reliable operation for applications in which installation space is limited.

Highlights

  • Bore sizes 1/2” to 4”
  • High strength composite cylinder barrel
  • 303 stainless steel, hard chrome-plated piston rod
  • Clear anodized aluminum heads
  • Stainless steel tie rods
  • Captive rod seal and one piece composite rod bearing
  • Made in the USA

Download Interchangeable Industrial Air Cylinder PSI

Learn more