Angle gripper DHWC
The economical angle gripper with high repeat accuracy and high torque is particularly suitable for small parts handling and is impressive with its low dead weight, compact design and long service life.
- Lateral gripper jaw support for high torque loads
- Max. repetition accuracy
- Can be used as a double-acting or single-acting gripper
- Single-acting variant with gripping force backup normally open (NO)
- Suitable for external and internal gripping
- Wide range of options for mounting on actuator units
- Sustainable in production due to reduction of material use