Membrane air dryer LDM1

  • End-position air dryer with excellent operational reliability
  • Suitable for use as an individual device or for integration into existing air preparation unit combinations
  • Flow rate-dependent dew point reduction
  • Wear-free function requiring no external energy
  • Individual device with or without sub-bases, for air preparation combination unit
  • Size: maxi