Cantilever linear actuator ELCC
Very lightweight but rigid at the same time! Whether for palletizing in industrial packaging or for a wide variety of positioning tasks with long strokes: the dynamic cantilever actuators ELCC for loads of up to 100 kg are highly impressive with less oscillation and up to 30% shorter cycle time.
- Axis for high speeds and accelerations
- Very low moving mass due to fixed drive head
- High rigidity thanks to innovative design principle
- Toothed belt actuator with ball bearing guide
- Able to move high loads of up to 100 kg vertically
- Long strokes up to 2 m possible
- Sustainable thanks to extended life cycle due to simplified repairability
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems