Look for the star when selecting products in the catalog.
For more than 2200 products worldwide: always in stock, attractively priced, delivered quickly.
The spindle axes ELGC-BS stand out thanks to their internal spindle and recirculating ball bearing guide protected by a permanent stainless steel cover strip as well as their design for optimized weight. They promise precise and smooth running, whether installed horizontally or vertically.
The mounting elements for axis/axis mounting enable direct mounting of the spindle axes ELGC-BS with the toothed belt axes ELGC-TB and the mini slide EGSC without an additional adapter plate.
Permanent stainless steel cover strip protects the guide and spindle or toothed belt
Free choice of motor positions and outlet orientations, various axial and parallel kits, can also be changed at a later date
Combine basic axis with next smaller structural axis without an additional adapter
Highly compact coupling integrated into the spindle axis. Including easy exchange in case of service, compatible with axial and parallel kit
High-performance, double ball bearings integrated in the axis to absorb drive forces and torques, space-saving installation in the axis
Integrated recirculating ball bearing guide with long service life as well as rigid and precise guide rail to absorb high guide forces
Inexpensive position monitoring with proximity switch SMT-8M